WIEGMANN
Writing Desk For WC1460BD Carbon Steel - Gray
Image of WC1460W Writing Desk For WC1460BD Carbon Steel - Gray
*Representative image
Image of WC1460W Writing Desk For WC1460BD Carbon Steel - Gray

Writing Desk For WC1460BD Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WC1460W

Writing Desk For WC1460BD Carbon Steel - Gray

Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.

Fabricated from 14 gauge steel. Seams are continuously welded and ground smooth. Desks are removable and attach easily to console front.

General

Application

For use with WC1460BD console.

Catalog Number

WC1460W

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Mounting Hardware
  • Mounting Hardware

Series

WC14 Series

Type

Console Writing Desk

UPC

786725444809

Dimensions

Actual Depth

10.13 in

Actual Height

1.5 in

Actual Width

60.13 in

Depth

10 in

Height

2 in

Weight

20 lb

Width

60 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1