WEEB-BMC2-516, WEEB 2" MID CLAMP 5/16 Hardware, MF
Image of WEEB-BMC2-516 WEEB-BMC2-516, WEEB 2" MID CLAMP 5/16 Hardware, MF

WEEB-BMC2-516, WEEB 2" MID CLAMP 5/16 Hardware, MF

Brand: WILEY

Catalog ID: WEEB-BMC2-516

WEEB MID CLAMP 5/16 MF.

  • Made from corrosion resistant 304 stainless steel for outstanding durability and performance
  • Eliminates the need for surface preparation and oxide inhibitor
  • Detailed manual specifying proper hardware, torque, and mounting information is available upon request
  • UL467 Recognized for grounding and bonding equipment
  • Custom grounding and bonding solutions available upon request

General

Application

The WEEB Mid-Clamp uses proven WEEB® technology for integrated bonding as well as a quick and easy installation.

Catalog Number

WEEB-BMC2-516

Item Type

3C

Material

304 Stainless Steel

Trade Name

WILEY

UPC

781810671221

UPC 14 Digit GTIN

00781810671221

Dimensions

Dimension - Thread Size

-

Length

2 in

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

Y

Certification - UL Recognized

Y

Certified Listed

UL62275 Listed

Industry Standard(s)

UL62275 Recognized

Standards - RoHS Compliance Status

UI

UL Listed

Yes

Logistics

Carton Quantity

24