text.skipToContent text.skipToNavigation

WIPC14-1

by WILEY 

Catalog ID: WIPC14-1

WILEY INSULATED P-CLIP - 1" BUNDLE

Product Details

General

Application For single cables or bundles - 1" bundle diameter
Material UV resistant vinyl, zinc plated steel
Mounting Method 17/64" mounting hole for 1/4" mounting hardware
Operating Temperature Celcius Max 85C
Operating Temperature Celcius Min -40C
UPC 621945470392

Dimensions

Height 0.5 in

Certifications and Compliance

Certification - cULus Yes
UL Listed Yes

Logistics

Carton Quantity 1000

Resources/Downloads

Customer Notices