

Brand: WILEY
Catalog ID: WIPC14-112
Application
For single cables or bundles - 1 1/2" bundle diameter
Catalog Number
WIPC14-112
Material
UV resistant vinyl, zinc plated steel
Mounting Method
17/64" mounting hole for 1/4" mounting hardware
Operating Temperature Celcius Max
85C
Operating Temperature Celcius Min
-40C
UPC
621945470521
Bolt Size
1/4 in
Height
0.5 in
Package Height
2.5 in
Package Length
14 in
Package Weight
1.71 lb
Package Width
7.3 in
Operating Temperature Celcius Max
85C
Operating Temperature Celcius Min
-40C
Mounting Method
17/64" mounting hole for 1/4" mounting hardware
Carton Quantity
800
Pallet Quantity
19200