
Brand: WILEY
Catalog ID: WIPC14-14
Application
For single cables or bundles - 1/4" bundle diameter
Catalog Number
WIPC14-14
Material
UV resistant vinyl, zinc plated steel
Mounting Method
17/64" mounting hole for 1/4" mounting hardware
Operating Temperature Celcius Max
85C
Operating Temperature Celcius Min
-40C
UPC
621945472822
Bolt Size
1/4 in
Height
0.5 in
Package Height
1.1 in
Package Length
8.25 in
Package Weight
0.97 lb
Package Width
6 in
Operating Temperature Celcius Max
85C
Operating Temperature Celcius Min
-40C
Mounting Method
17/64" mounting hole for 1/4" mounting hardware
Carton Quantity
2000
Pallet Quantity
99999