ACC-ECTB614, Horizontal 180 Degree Edge Clip with Nylon6/6 Cable Tie, 14"
Image of ACC-ECTB614 ACC-ECTB614, Horizontal 180 Degree Edge Clip with Nylon6/6 Cable Tie, 14"

ACC-ECTB614, Horizontal 180 Degree Edge Clip with Nylon6/6 Cable Tie, 14"

Brand: WILEY

Catalog ID: ACC-ECTB614

Wiley Edge Clip with Cable Tie, Horizontal (180 Deg.) perpendicular installation.

  • Route cable bundles without the need for mounting holes or additional hardware
  • Installs in a vertical/parallel (90°) or horizontal/perpendicular (180°) orientation
  • Steel lances securely anchor clips to module frames or purlins
  • Offered in various nylon types with 50 lb tensile strength
  • UV resistant, high impact heat stabilized Nylon 6/6
  • UV resistant Nylon 12 which provides excellent UV, chemical and moisture resistance

General

Application

  • For routing cable bundles without requiring mounting holes or additional hardware, Available in Nylon 6/6 or Nylon 12 for either horizontal/perpendicular (90°) or vertical/ parallel (180°) styles
  • 50 lb tensile strength, Steel lances securely anchor clips to module frames / purlins, 3 standard cable tie lengths (8”, 11”, 14”) encompass maximum bundle diameters of 1.95” to 3.94”
  • Custom lengths available

Catalog Number

ACC-ECTB614

Installation Type

Horizontal (180 Deg.) perpendicular installation

Material

Nylon 6/6

Tensile Strength

50 lb.

UPC

621945554405

Dimensions

Dimension - Bundle Diameter Max inch

3.94 in

Dimensions

14 in x 0.5 in x 0.5 in

Height

0.5 in

Length

14 in

Package Height

Package Length

Package Weight

Package Width

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certified Listed

UL62275 Recognized

Industry Standard(s)

UL62275 Recognized

Force Related

Tensile Strength

50 lb.

Logistics

Carton Quantity

1000

Pallet Quantity

1