Image of ACC-F490 ACC-F490, SS, 90 degree, 4 wire Module Cable Clip

ACC-F490, SS, 90 degree, 4 wire Module Cable Clip

Brand: WILEY

Catalog ID: ACC-F490

Wire Management Clip, 90 Degree Module Cable Clip, 4 wire module flange

  • Accommodates a broad range of cable combinations and sizes
  • Environmentally tested (UL2703 and ASTMB117)
  • No tools required for installation
  • Coined and rolled edges to prevent damage to cable insulation

General

Application

1 to 4 PV cables,Wire Diameter Range: 5.0mm - 8.0mm per each cable

Catalog Number

ACC-F490

Construction Material - Main

Stainless steel

EU RoHS Indicator

Material

304 Stainless Steel

Mounting Method

Module Frame or Flange Clip - 90 Degree
Flange Thickness Range: 1.0mm - 3.0mm

Type

CABLE CLIP

UPC

621945514928

Dimensions

Dimensions

1.7 in x 0.5 in x 0.4 in

Height

0.4 in

Length

1.7 in

Package Height

1.3 in

Package Length

9 in

Package Weight

1.34 lb

Package Width

5.25 in

Width

0.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565

EU RoHS Indicator

Industry Standard(s)

UL 1565 Listed

UL Listed

Yes

Configuration

Mounting Method

Module Frame or Flange Clip - 90 Degree
Flange Thickness Range: 1.0mm - 3.0mm

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

80000