Cable Ties and Clips
35 Products
ACC, Stainless Steel Wire Management Clip, Straight on, 1-2 PV Wires, Module
By WILEY
Catalog ID: ACC
Straight on Module Cable Clip
ACC-ECTA1211, Vertical 90 Degree Edge Clip with Nylon12 Cable Tie, 11"
By WILEY
Catalog ID: ACC-ECTA1211
Wiley Edge Clip with Cable Tie
ACC-ECTA1214, Vertical 90 Degree Edge Clip with Nylon12 Cable Tie, 14"
By WILEY
Catalog ID: ACC-ECTA1214
Wiley Edge Clip with Cable Tie
ACC-ECTA128, Vertical 90 Degree Edge Clip with Nylon12 Cable Tie, 8"
By WILEY
Catalog ID: ACC-ECTA128
Wiley Edge Clip with Cable Tie
ACC-ECTA611, Vertical 90 Degree Edge Clip with Nylon6/6 Cable Tie, 11"
By WILEY
Catalog ID: ACC-ECTA611
Wiley Edge Clip with Cable Tie
ACC-ECTA614, Vertical 90 Degree Edge Clip with Nylon6/6 Cable Tie, 14"
By WILEY
Catalog ID: ACC-ECTA614
Wiley Edge Clip with Cable Tie
ACC-ECTA68, Vertical 90 Degree Edge Clip with Nylon6/6 Cable Tie, 8"
By WILEY
Catalog ID: ACC-ECTA68
Wiley Edge Clip with Cable Tie, Vertical (90 deg.) parallel installation, Tensile - 23 kg
ACC-ECTB1211, Horizontal 180 Degree Edge Clip with Nylon12 Cable Tie, 11"
By WILEY
Catalog ID: ACC-ECTB1211
Wiley Edge Clip with Cable Tie
ACC-ECTB1214, Horizontal 180 Degree Edge Clip with Nylon12 Cable Tie, 14"
By WILEY
Catalog ID: ACC-ECTB1214
Wiley Edge Clip with Cable Tie
ACC-ECTB128, Horizontal 180 Degree Edge Clip with Nylon12 Cable Tie, 8"
By WILEY
Catalog ID: ACC-ECTB128
Wiley Edge Clip with Cable Tie
ACC-ECTB611, Horizontal 180 Degree Edge Clip with Nylon6/6 Cable Tie, 11"
By WILEY
Catalog ID: ACC-ECTB611
Wiley Edge Clip with Cable Tie
ACC-ECTB614, Horizontal 180 Degree Edge Clip with Nylon6/6 Cable Tie, 14"
By WILEY
Catalog ID: ACC-ECTB614
Wiley Edge Clip with Cable Tie
ACC-ECTB68, Horizontal 180 Degree Edge Clip with Nylon6/6 Cable Tie, 8"
By WILEY
Catalog ID: ACC-ECTB68
Wiley Edge Clip with Cable Tie
ACC-F1-270, Stainless Steel Wire Management Clip, Dual Degree, 1 PV Wires, Module
By WILEY
Catalog ID: ACC-F1-270
Dual Degree Module Cable Clip
ACC-F2-90, Stainless Steel Wire Management Clip, Dual Degree, 1 to 2 PV Wires, Module
By WILEY
Catalog ID: ACC-F2-90
Wire Management Clip; For 1 or 2 USE-2 or PV Wires; Clips To Module
ACC-F4-90-1, Stainless Steel Wire Management Clip, Dual Degree, 1 to 4 PV Wires, Module
By WILEY
Catalog ID: ACC-F4-90-1
Dual Degree Module Cable Clip
ACC-F490, Stainless Steel, 90 degree, 4 wire Module Cable Clip
By WILEY
Catalog ID: ACC-F490
Wire Management Clip, 90 Degree Module Cable Clip, 4 wire module flange
ACC-F4F, Stainless Steel, 90 degree, 4 Wire Module Cable Clip
By WILEY
Catalog ID: ACC-F4F
4 wire Module Cable Clip 90 Degree
ACC-F90-1, Stainless Steel, 90 degree and straight on, 2 Wire Module Cable Clip
By WILEY
Catalog ID: ACC-F90-1
Stainless Steel, 90 degree and straight on, 2 Wire Module Cable Clip
ACC-FBC, Stainless Steel Wire Management Clip, Dual Degree, Cable Tie Mounting Base, Module
By WILEY
Catalog ID: ACC-FBC
Dual Degree Module Tie Mounting Base
ACC-FPV, Stainless Steel Wire Management Clip, Straight on, 1-2 PV Wires, Module
By WILEY
Catalog ID: ACC-FPV
Wire Management Clip; For 1 or 2 PV Wires; Clips To Module
ACC-FPV180, Stainless Steel, 180 degree, 2 wire Module Cable Clip
By WILEY
Catalog ID: ACC-FPV180
180 Degree Module Cable Clip
ACC-FPV90, Stainless Steel, 90 degree, 2 wire Module Cable Clip
By WILEY
Catalog ID: ACC-FPV90
2 wire Module Cable Clip 90 Degree
ACC-PV, Stainless Steel Wire Management Clip, Straight on, 1-2 PV Wires, Module
By WILEY
Catalog ID: ACC-PV
Wire Management Clip, 1 to 2 PV wire clips to module
ACC-R2, Rail Cable Clip, 1 wire Max 0.55"; 2 wire Max 0.43"
By WILEY
Catalog ID: ACC-R2
Rail Cable Clip
ACC-RBC15, Rail Cable Clip, Up to 4 0.55" PV wires or 2 Micor Inverter Trunk
By WILEY
Catalog ID: ACC-RBC15
Rail Cable Clip
WBS10V, Cable/Wire Bundle Strap, 10 inch Long, 19-74 Mm Bundle Dia, 100 Lb (444 N) Load Rating, Crimpable Ferrule
By WILEY
Catalog ID: WBS10V
Cable/Wire Bundle Strap Type 2, 10 inch Long, 19-74 Mm Bundle Dia, 100 Lb (444 N) Load Rating
WBS12V, Cable/Wire Bundle Strap, 12 inch Long, 19-98 Mm Bundle Dia, 100 Lb (444 N) Load Rating, Crimpable Ferrule
By WILEY
Catalog ID: WBS12V
Cable/Wire Bundle Strap Type 2, 12 inch Long, 19-98 Mm Bundle Dia, 100 Lb (444 N) Load Rating
WBS14V, Cable/Wire Bundle Strap, 14 inch Long, 19-106 Mm Bundle Dia, 100 Lb (444 N) Load Rating, Crimpable Ferrule
By WILEY
Catalog ID: WBS14V
Cable/Wire Bundle Strap Type 2, 14 inch Long, 19-106 Mm Bundle Dia, 100 Lb (444 N) Load Rating