WCH2H90
WCH2H90

WCH2H1090GS, Galvanized Steel 2” Cable Hanger, 90° Angle

Brand:

WILEY

Catalog ID:

WCH2H1090GS

Galvanized Steel Cable Hanger, Bundle Diameter: 2", 90° Angle

  • Compatible with tracker clamp configurations such as the NexTracker™ strap bracket design and similar
  • Innovative design that allows for quick and easy installation
  • Corrosion resistant stainless steel provides outstanding durability and performance in all environments
  • Optimal for bi-facial panels
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listed

Product details

General

Application
  • PV Installations
  • Mount via securement around tracker bolt
Material
Stainless Steel
UPC
621945661745

Dimensions

Diameter
2 in

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
Yes
Certified Listed
UL1565 Listed
Industry Standard(s)
UL 1565 Listed

Logistics

Carton Quantity
1000

Resources and downloads