- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Grounding & Bonding
-
Grounding & Bonding
- Solar Module Grounding
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Grounding and Bonding
-
Grounding and Bonding
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Clamps
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
-
Connectors
-
Connectors
- Lugs & Terminals
-
-
Grounding & Bonding
-
Grounding & Bonding
- Solar Module Bonding
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Wiley’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. Check out Wiley Markets
Markets & Applications -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. Check out Wiley Markets
-
-
Markets & Applications
-
Markets & Applications
- Data & Telecom
- Oil & Gas
- Solar
- Solar Commercial
- Solar Residential
- Solar Utility
- Substation
- Wind
-
-
-
Resources/References
Useful Links
-
Resources/References
-
Resources/References
-
Useful Links
-
Useful Links
- Installation Manuals
- Technical References
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Grounding & Bonding
-
Grounding & Bonding
- Solar Module Grounding
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Grounding and Bonding
-
Grounding and Bonding
- Mechanical Connectors/Clamps
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Clamps
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
-
Connectors
-
Connectors
- Lugs & Terminals
-
-
Grounding & Bonding
-
Grounding & Bonding
- Solar Module Bonding
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Wiley’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. Check out Wiley Markets
Markets & Applications -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
A quick look through the various markets we are equipped to cater to. Check out Wiley Markets
-
-
Markets & Applications
-
Markets & Applications
- Data & Telecom
- Oil & Gas
- Solar
- Solar Commercial
- Solar Residential
- Solar Utility
- Substation
- Wind
-
-
-
Resources/References
Useful Links
-
Resources/References
-
Resources/References
-
Useful Links
-
Useful Links
- Installation Manuals
- Technical References
-
-
- Products
- Electrical & Electronic
- Wire/Cable/Hose Management
- Cable Ties and Clips
- WBS14V, Cable/Wire Bundle Strap, 14 inch Long, 19-106 Mm Bundle Dia, 100 Lb (444 N) Load Rating, Crimpable Ferrule
Item Added to Your Cart!
WBS14V, Cable/Wire Bundle Strap, 14 inch Long, 19-106 Mm Bundle Dia, 100 Lb (444 N) Load Rating, Crimpable Ferrule
By WILEY
Catalog ID: WBS14V
WBS14V, Cable/Wire Bundle Strap, 14 inch Long, 19-106 Mm Bundle Dia, 100 Lb (444 N) Load Rating, Crimpable Ferrule
By WILEY
Catalog ID:
WBS14V
Cable/Wire Bundle Strap Type 2, 14 inch Long, 19-106 Mm Bundle Dia, 100 Lb (444 N) Load Rating.
Add to List
Add to Project List
More Options
Where to Buy
Get a Quote
Product Details
General
Application | Bundles of PV wire, Micro Inverter Trunk or AC cable |
EU RoHS Indicator | Contact Manufacturer |
Item Type | 3B |
Material | 304 SS ferrule and SS wire with UV rated vinyl jacketing |
Mounting Method | Crimped in the field with electrician linesman pliers or standard wire cutters |
Tensile Strength | 100 lb |
Trade Name | WILEY |
Type | Cable Clips |
UPC | 621945453982 |
UPC 12 Digit | 6219454539822 |
Dimensions
Dimension - Thread Size | - |
Length | 14 in |
Certifications and Compliance
Certification - cULus | Yes |
Standards - RoHS Compliance Status | CM |
UL Listed | Yes |
Logistics
Carton Quantity | 1000 |
Pallet Quantity | 5000 |
Resources and Downloads
Customer Notices
Sales Drawings
Please wait, preparing to download your file.