WEEB-DSK12, 1.39" WEEB disk washer, Bottom Mount Application, 0.51" hole size
Image of WEEB-DSK12 WEEB-DSK12, 1.39" WEEB disk washer, Bottom Mount Application, 0.51" hole size

WEEB-DSK12, 1.39" WEEB disk washer, Bottom Mount Application, 0.51" hole size

Brand: WILEY

Catalog ID: WEEB-DSK12

WEEB® Washer Electrical Equipment Bond.

  • Made from corrosion resistant 304 stainless steel for outstanding durability and performance
  • Eliminates the need for surface preparation and oxide inhibitor
  • Detailed manual specifying proper hardware, torque, and mounting information is available upon request
  • UL467 Recognized for grounding and bonding equipment
  • Custom grounding and bonding solutions available upon request

General

Application

WEEB washers offer a simple, low cost method to bond any non-conductive coated surfaces together reducing time, labor costs and the amount of copper wiring. WEEB's patented teeth pierce through most non-conductive coatings and embed into the underlying metal creating a bonding connection between the mounting surface and coated metal component that it is installed on or between.

Catalog Number

WEEB-DSK12

Item Type

4D

Material

Stainless Steel

Trade Name

WILEY

UPC

781810644690

UPC 14 Digit GTIN

00781810644690

Dimensions

Dimension - Inside Diameter inch

13.10 in

Dimension - Outside Diameter inch

30.32 in

Dimension - Pad Width inch

30.64 in

Dimension - Thread Size

-

Length

1.39 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - ETL

Y

Certification - UL Recognized

Y

Certified Listed

UL2703 Recognized

Industry Standard(s)

UL2703 Recognized

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6000

Pallet Quantity

100