ACC-F1-270, Stainless Steel Wire Management Clip, Dual Degree, 1 PV Wires, Module
Request a Quote
Brand:
WILEY
Catalog ID:
ACC-F1-270
Prop 65 Notice
90 Degree Module Cable Clip.
Product details
Resources and downloads
Product details
General
Application
1 to 2 PV wires, Micro Inverter Trunk or AC cables
Wire Diameter Range: Max 13.0mm in total
Item Type
3B
Material
304 Stainless Steel
Mounting Method
Module Frame or Flange Clip - 90 Degree & Straight on
Flange Thickness Range: 1.0mm - 3.0 mm
Type
Cable Clips
UPC
621945452602
UPC 12 Digit
6219454526022
Dimensions
Dimension - Thread Size
-
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
Yes
Certified Listed
UL1565
Industry Standard(s)
UL1565
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
4000
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
ACC-F1-270 Specification Sheet
ACC-F1-270 CUTSHEET 01282016
Catalogs
Wiley_WireManagementSolutions_Cat
Sales Drawings
50059623