SKU-ACCF4F
SKU-ACCF4F

ACC-F4F, Stainless Steel, 90 degree, 4 Wire Module Cable Clip

Brand:

WILEY

Catalog ID:

ACC-F4F

4 wire Module Cable Clip 90 Degree

Compatible on module frames or flanges with a thickness range of 1.0 to 3.0mm

Product details

General

Application
1 to 4 PV cables,Wire Diameter Range: 5.0mm - 8.0mm per each cable
Construction Material - Main
304 STAINLESS STEEL
EU RoHS Indicator
Material
304 Stainless Steel
Mounting Method
Module Frame or Flange Clip - 90 Degree
Flange Thickness Range: 1.0mm - 3.0mm
Sub Brand
Clip
Type
Cable clip
UPC
621945514515

Certifications And Compliance

Certification - CSA Approved
Y
Certification - cULus
Yes
Certified Listed
UL1565 Listed
Industry Standard(s)
UL 1565 Listed
UL Listed
Yes

Logistics

Minimum Pack Quantity
1000

Resources and downloads