WILEY
ACC-FPV180
ACC-FPV180

ACC-FPV180, Stainless Steel, 180 degree, 2 wire Module Cable Clip

Brand:

WILEY

Catalog ID:

ACC-FPV180

180 Degree Module Cable Clip.

  • Accommodates a broad range of cable combinations and sizes
  • Environmentally tested (UL2703 and ASTMB117)
  • No tools required for installation
  • Coined and rolled edges to prevent damage to cable insulation

UL 1565 listed; Accomadates a broad range of cable combinations and sizes; No tools reputed for installation

Product details

General

Application

1 to 2 PV cables,Wire Diameter Range: 5.0mm - 8.0mm per each cable

Catalog Number

ACC-FPV180

Construction Material - Main

Nylon

EU RoHS Indicator

Contact Manufacturer

Material

304 Stainless Steel

Mounting Method

Module Frame or Flange Clip - 180 Degree
Flange Thickness Range: 1.0mm - 3.0mm

Sub Brand

Wiley

Type

Cable Clips

UPC

621945487956

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

Certified Listed

UL1565

Industry Standard(s)

UL1565

UL Listed

Yes

Logistics

Carton Quantity

4000

Minimum Pack Quantity

1000