BUR_SKU-ACC-R2
BUR_SKU-ACC-R2

ACC-R2, Rail Cable Clip, 1 wire Max 0.55"; 2 wire Max 0.43"

Brand:

WILEY

Catalog ID:

ACC-R2

Rail Cable Clips.

304 Stainless Steel Clips that install on the rail, channel, or slot

Product details

General

Application

1 to 2 PV wires, Micro Inverter Trunk or AC cables
Wire Diameter Range: 4.1mm - 8.0mm per each cable (2 cables)4.1mm - 14.0mm per each cable (1 cable)

Catalog Number

ACC-R2

Item Type

3B

Material

304 Stainless Steel

Mounting Method

Racking: Unirac, Ironrigde, Everest or similar rack profiles

Trade Name

WILEY

Type

Cable Clips

UPC

781810537084

UPC 12 Digit

7818105370844

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

N

Certification - UL Recognized

N

Certified Listed

UL1565

Industry Standard(s)

UL1565

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

4000