WBS20V
WBS20V

WBS20V, Cable/Wire Bundle Strap, 20 inch Long, 19-161 Mm Bundle Dia, 100 Lb (444 N) Load Rating, Crimpable Ferrule

Brand:

WILEY

Catalog ID:

WBS20V

Wiley Bundle Strap.

Product details

General

Application

Bundles of PV wire, Micro Inverter Trunk or AC cable

Catalog Number

WBS20V

Item Type

3B

Material

304 SS ferrule and SS wire with UV rated vinyl jacketing

Mounting Method

Crimped in the field with electrician linesman pliers or standard wire cutters

Tensile Strength

100 lb.

Trade Name

WILEY

Type

Cable Clips

UPC

621945449206

UPC 12 Digit

6219454492066

Dimensions

Dimension - Thread Size

-

Length

20 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL62275

Industry Standard(s)

UL62275

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Pallet Quantity

5000