WEEB-BNDJMP18
WEEB-BNDJMP18

WEEB-BNDJMP18, WEEB® Bonding Jumper, 18", 1/4" Mounting hardware NOT included

Brand:

WILEY

Catalog ID:

WEEB-BNDJMP18

Bonding Jumper includes WEEB® Washer; 1/4" mounting hardware is NOT included.

Product details

General

Catalog Number

WEEB-BNDJMP18

Item Type

3C

Trade Name

WILEY

UPC

621945434875

UPC 12 Digit

6219454348755

Dimensions

Bolt Size

1/4 in

Dimension - Thread Size

-

Certifications And Compliance

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

Y

Certification - UL Recognized

Y

Certified Listed

UL2703

Industry Standard(s)

UL2703

UL Listed

Yes

Logistics

Carton Quantity

50

Pallet Quantity

8400