SKU-WEEB-BNDJMP1.TIF
SKU-WEEB-BNDJMP1.TIF

WEEB-BNDJMP48, WEEB® Bonding Jumper, 48", 1/4" Mounting hardware NOT included

Brand:

WILEY

Catalog ID:

WEEB-BNDJMP48

WEEB® Bonding Jumper; Tin Plated Copper with WEEB Technology; 1/4" Hardware; 48" Length; Equivalent to #6 AWG.

Product details

General

Catalog Number

WEEB-BNDJMP48

UPC

621945504349

Dimensions

Bolt Size

1/4 in

Certifications And Compliance

Certified Listed

UL2703

Industry Standard(s)

UL2703

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

10

Pallet Quantity

2250