BUR_SKU-WEEB-BNDJMP6.7
BUR_SKU-WEEB-BNDJMP6.7

WEEB-BNDJMP6.7, WEEB® Bonding Jumper, 9", 1/4" Mounting Hardware NOT included

Brand:

WILEY

Catalog ID:

WEEB-BNDJMP6.7

WEEB® Bonding Jumper.

Product details

General

Application
WEEB Bond Jumpers are constructed of corrosion resistant, tin-plated braided copper. They offer an excellent solution to maintain electrical continuity over long spans or air gaps between metal structures. The WEEB washer's patented teeth pierce through most non-conductive coatings and imbed into the underlying metal componenet that it is installed on to and is both UL 467 and UL 270 listed. They are available with a variety of mounting hole sizes and in three standard lengths. Adding flexibility to both the installation process and application requirements, custom lengths and mounting configurations are available upon request.
Item Type
3A
UPC
781810537367
UPC 12 Digit
7818105373677

Dimensions

Bolt Size
1/4 in
Dimension - Thread Size
-

Certifications And Compliance

Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
Y
Certification - UL Recognized
N
Certified Listed
UL2703
Industry Standard(s)
UL2703
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads