WEEB-BNDJMP8.2MS, WEEB® Bonding Jumper, 10", M8 or 5/16" hardware NOT included
Request a Quote
Brand:
WILEY
Catalog ID:
WEEB-BNDJMP8.2
Prop 65 Notice
WEEB® Bonding Jumper; no mounting hardware included.
Product details
Resources and downloads
Product details
General
Item Type
4D
UPC
781810671603
UPC 12 Digit
7818106716033
Dimensions
Bolt Size
5/16 in
Dimension - Thread Size
-
Certifications And Compliance
Certified Listed
UL2703
Industry Standard(s)
UL2703
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
WEEB-BNDJMP8.2 Specification Sheet
Brochures
WEEB Washer Guide and WEEB Washer Theory
Sales Drawings
50044567