BUR_SKU-WEEB-CMC
BUR_SKU-WEEB-CMC

WEEB-CMC, WEEB Top Clamp Washer, 1.28 IN L, 1.15 IN W , 0.31 IN hole size, Slotted

Brand:

WILEY

Catalog ID:

WEEB-CMC

304 Stainless Steel Electrical Equipment Bond Washer; 1.28” Length; 1.15” Width; 0.19” Height; 0.31” Hole Size; Slotted.

  • Made from corrosion resistant 304 stainless steel for outstanding durability and performance
  • Eliminates the need for surface preparation and oxide inhibitor
  • Detailed manual specifying proper hardware, torque, and mounting information is available upon request
  • UL467 Recognized for grounding and bonding equipment
  • Custom grounding and bonding solutions available upon request

Product details

General

Application

WEEB washers offer a simple, low cost method to bond any non-conductive coated surfaces together reducing time, labor costs and the amount of copper wiring. WEEB's patented teeth pierce through most non-conductive coatings and embed into the underlying metal creating a bonding connection between the mounting surface and coated metal component that it is installed on or between.

Catalog Number

WEEB-CMC

Item Type

4D

Material

304 Stainless Steel

UPC

781810537442

UPC 12 Digit

7818105374422

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

Y

Certification - UL Recognized

Y

Certified Listed

UL2703 Recognized

Industry Standard(s)

UL2703 Recognized

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6000