WEEB-LUG-8.0_30020111_IMAGE
WEEB-LUG-8.0_30020111_IMAGE

WEEB-LUG-8.0, Lay-in lug with WEEB Washer; Tin Plated Copper Lug, M8 or 5/16" hardware NOT included

Brand:

WILEY

Catalog ID:

WEEB-LUG-8.0

Lay-in lug assembly - 100 per box ,1 assy incl (1) Tin Plated Copper Lug, (1) 1/4-28 hex screw, (1) WEEB-8.0; ***5/16" Hardware.

Product details

General

Application
WEEB grounding lugs are high quality solutions for your grounding needs. The tin-plated lug assures minimum contact resistance and protection against corrosion. The low profile allows installation in a variety of positions with one solid or stranded copper wire (14 AWG to 6 AWG), or two copper wires (12 AWG to 10 AWG) secured by a 1/4-28 stainless steel screw, horizontal to the tang. The WEEB® Grounding Lug is installed using stainless steel mounting hardware. When tightened, the WEEB® washer’s specialized teeth embed into coated metal surfaces or any electrically conductive metal to establish a reliable electrical connection. Availalable with or without varying hardware assembled or unasssembled. UL467 and UL2703 listed.
EU RoHS Indicator
Contact Manufacturer
Item Type
3A
UPC
781810537572
UPC 12 Digit
7818105375722

Dimensions

Bolt Size
5/16 in
Dimension - Thread Size
-

Certifications And Compliance

Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
Y
Certification - UL Recognized
N
Certified Listed
UL2703
Industry Standard(s)
UL2703
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
400
Pallet Quantity
3000