BUR_WILEY-RLJ_PRODIMAGE
BUR_WILEY-RLJ_PRODIMAGE

WILEY-RLJ6C6-38, 6 IN L, 3/8 IN Hardware NOT included

Brand:

WILEY

Catalog ID:

WILEY-RLJ6C6-38

Wiley Rope-Lay Bonding Jumper; 3/8" Stud; 6" Length.

  • Bond moving and stationary components with extremely flexible conductor stranding
  • Standard mounting geometry and hardware requirements allow quick and easy installation
  • Tin plated copper construction ensures durability against the elements and provides the environmental stability required for installation longevity
  • Offered in a variety of lengths and mounting hardware sizes - customer configurations available upon request
  • Listed to UL467 and UL2703

Product details

General

Application

The Wiley Rope Lay Jumper is the optimal solution for bonding applications involving moving components. The WILEY-RLJ type jumpers are flexible in all directions and can be mounted to any flat surface. Made from tin plated copper stranding and crimped into a high-quality BURNDY lug, the rope lay jumper meets requirements of both UL467 and UL2703. At a size equivalent to #6 AWG conductor, engineers and installers can be confident in meeting or exceeding bonding requirements in most applications. The WILEY-RLJ jumpers are available with a variety of mounting hole sizes and in three standard lengths. Adding flexibility to both the installation process and application requirements, custom lengths and mounting configurations are available upon request.

Catalog Number

WILEY-RLJ6C6-38

UPC

621945555327

Dimensions

Bolt Size

3/8 in

Length

6 in

Conductor Related

Conductor Size

#6 AWG

Certifications And Compliance

Certified Listed

UL2703

Industry Standard(s)

UL2703

Logistics

Carton Quantity

1000