WILEYBRAID10-34, Cu Braid, 34.00 IN L, 1.20 IN W, M20 or 3/4" Hardware NOT included
WILEYBRAID10-34, Cu Braid, 34.00 IN L, 1.20 IN W, M20 or 3/4" Hardware NOT included

WILEYBRAID10-34, Cu Braid, 34.00 IN L, 1.20 IN W, M20 or 3/4" Hardware NOT included

Brand:

WILEY

Catalog ID:

WILEYBRAID10-34

WILEY Bonding Jumpers are perfect for tracker applications, galvanized steel, or anywhere a WEEB® washer is not required.

Product details

General

Catalog Number

WILEYBRAID10-34

UPC

621945469068

Dimensions

Bolt Size

3/4 in

Certifications And Compliance

Certified Listed

UL2703

Industry Standard(s)

UL2703

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

16800