WILEYBRAID12-12, Cu Braid, 12.00 IN L, 1.20 IN W, M12 or 1/2" Hardware NOT included

Brand:

WILEY

Catalog ID:

WILEYBRAID12-12

WILEY Bonding Jumpers are perfect for tracker applications, galvanized steel, or anywhere a WEEB® washer is not required.

Product details

General

Application
The corrosion resistant, tin plated copper Wiley line of bonding jumpers are high quality solutions for your system to create an electrical bond between two pieces of galvanized or other uncoated electrically conductive metals. Standard lengths range from 6" to 36", with or without installation hardware assembled or unassembled. Custom lengths are also available on request. UL467 and UL2703 Listed.
UPC
621945461888

Dimensions

Bolt Size
1/2 in

Certifications And Compliance

Certified Listed
UL2703
Industry Standard(s)
UL2703
UL Listed
Yes

Logistics

Carton Quantity
100
Pallet Quantity
9000

Resources and downloads