WILEYBRAID12-38, Cu Braid, 12.00 IN L, 0.87 IN W, M10 or 3/8" Hardware NOT included
WILEYBRAID12-38, Cu Braid, 12.00 IN L, 0.87 IN W, M10 or 3/8" Hardware NOT included

WILEYBRAID12-38, Cu Braid, 12.00 IN L, 0.87 IN W, M10 or 3/8" Hardware NOT included

Brand:

WILEY

Catalog ID:

WILEYBRAID12-38

WILEY Bonding Jumpers are perfect for tracker applications, galvanized steel, or anywhere a WEEB® washer is not required.

Product details

General

Application

The corrosion resistant, tin plated copper Wiley line of bonding jumpers are high quality solutions for your system to create an electrical bond between two pieces of galvanized or other uncoated electrically conductive metals. Standard lengths range from 6" to 36", with or without installation hardware assembled or unassembled. Custom lengths are also available on request. UL467 and UL2703 Listed.

Catalog Number

WILEYBRAID12-38

UPC

621945461284

Dimensions

Bolt Size

3/8 in

Certifications And Compliance

Certified Listed

UL2703

Industry Standard(s)

UL2703

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

16800