WIPC14-12, Vinyl Coated P-Clip, .50 IN Bundle Diameter, 1/4 IN Mounting hardware NOT included
Request a Quote
Brand:
WILEY
Catalog ID:
WIPC14-12
Prop 65 Notice
Wiley Coated P-Clip; 1/2" Bundle.
Product details
Resources and downloads
Product details
General
Application
For single cables or bundles - 1/2" bundle diameter
Material
UV resistant vinyl, zinc plated steel
Mounting Method
17/64" mounting hole for 1/4" mounting hardware
Operating Temperature Celcius Max
85C
Operating Temperature Celcius Min
-40C
UPC
621945470408
Dimensions
Bolt Size
1/4 in
Height
0.5 in
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - cULus
Yes
Certified Listed
UL1565
Industry Standard(s)
UL1565
UL Listed
Yes
Logistics
Carton Quantity
1500
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
WIPC14-12 Specification Sheet
Catalogs
Wiley_WireManagementSolutions_Cat