WIPC_Image
WIPC_Image

WIPC14-34, Vinyl Coated P-Clip, .75 IN Bundle Diameter, 1/4 IN Mounting hardware NOT included

Brand:

WILEY

Catalog ID:

WIPC14-34

Wiley Coated P-Clip; 3/4" Bundle.

Product details

General

Application

For single cables or bundles - 3/4" bundle diameter

Catalog Number

WIPC14-34

Material

UV resistant vinyl, zinc plated steel

Mounting Method

17/64" mounting hole for 1/4" mounting hardware

Operating Temperature Celcius Max

85C

Operating Temperature Celcius Min

-40C

UPC

621945470415

Dimensions

Bolt Size

1/4 in

Height

0.5 in

Certifications And Compliance

Certification - CSA Approved

Certification - cULus

Certified Listed

UL Listed

Logistics

Carton Quantity

1200