
Brand: WILEY
Catalog ID: ACC-ECTA68
Application
Catalog Number
ACC-ECTA68
Installation Type
Vertical (90 deg.) parallel installation
Material
Nylon 6/6
Tensile Strength
50 lb.
UPC
621945553415
Dimension - Bundle Diameter Max inch
1.95 in
Dimensions
8 in x 0.5 in x 0.5 in
Height
0.5 in
Length
8 in
Package Height
Package Length
Package Weight
Package Width
Width
0.5 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certified Listed
UL62275 Recognized
Industry Standard(s)
UL62275 Recognized
Tensile Strength
50 lb.
Carton Quantity
1000
Pallet Quantity
48000