


Brand: WILEY
Catalog ID: ACC-ECTB128
Application
Catalog Number
ACC-ECTB128
Installation Type
Horizontal (180 Deg.) perpendicular installation
Material
Nylon 12
Product Family
Wire/Cable/Hose Management & Accessories>Cable Ties>Wiley Bundle Straps
Product Type
Cable Clips
Tensile Strength
50 lb.
UPC
621945554382
Dimension - Bundle Diameter Max inch
1.95 in
Dimensions
8 in x 0.5 in x 0.5 in
Height
0.5 in
Length
8 in
Package Height
1.4 in
Package Length
14.25 in
Package Weight
0.59 lb
Package Width
7.75 in
Width
0.5 in
Certification - CSA Approved
No
Certification - cULus
No
Certified Listed
UL62275 Recognized
Industry Standard(s)
UL62275 Recognized
Tensile Strength
50 lb.
Carton Quantity
1000
Pallet Quantity
72000