Image of ACC-ECTWA128 ACC-ECTWA128, ACC-ECTW Clip with Cable Tie, Nylon 12 Cable Tie, 8" (200mm) Length, 1.95" (49.5mm) Max Bundle Diameter, Vertical/Parallel orientation, 3.0mm-6.0mm Flange Size

ACC-ECTWA128, ACC-ECTW Clip with Cable Tie, Nylon 12 Cable Tie, 8" (200mm) Length, 1.95" (49.5mm) Max Bundle Diameter, Vertical/Parallel orientation, 3.0mm-6.0mm Flange Size

Brand: WILEY

Catalog ID: ACC-ECTWA128

ACC-ECTWA128, ACC-ECTW Clip with Cable Tie, Nylon 12 Cable Tie, 8" (200mm) Length, 1.95" (49.5mm) Max Bundle Diameter, Vertical/Parallel orientation, 3.0mm-6.0mm Flange Size

ACC-ECTs are nylon-encased clips with a steel tooth that grips the flange it is installed on. ACC-ECT Clips accommodate flanges between 1.3-3.0mm. The ACC-ECTW Clips accommodate flanges tetween 3.0-6.0mm. Clips come equipped with a cable tie pre-installed to route bundles either vertical/parallel (Style A) or horizontal/perpendicular (Style B) to the flange.

The cable tie is available in UV resistant, high impact, heat-stabilized nylon 6/6 or nylon 12 materials. Both versions have a tensile strength of 50 lbs. The nylon 12 version is especially suitable for high moisture, corrosive environments or where low temperatures are a factor.

  • Route cable bundles without the need for mounting holes or additional hardware
  • Installs in a vertical/parallel or horizontal/perpendicular orientation
  • Steel lances securely anchor clips to module frames or purlins
  • Offered in various nylon types with 50 lb tensile strength
  • UV resistant, high impact stabilized Nylon 6/6
  • UV resistant, Nylon 12 which provides excellent UV, chemical and moisture resistance

General

Catalog Number

ACC-ECTWA128

UPC

621945702066

Dimensions

Length

8 in

Logistics

Carton Quantity

1000