ACC-F1-270, SS Wire Mgmt Clip, Dual Degree, 1 PV Wire
Image of ACC-F1-270 ACC-F1-270, SS Wire Mgmt Clip, Dual Degree, 1 PV Wire

ACC-F1-270, SS Wire Mgmt Clip, Dual Degree, 1 PV Wire

Brand: WILEY

Catalog ID: ACC-F1-270

90 Degree Module Cable Clip.

  • Accommodates a broad range of cable combinations and sizes
  • Environmentally tested (UL2703 and ASTMB117)
  • No tools required for installation
  • Coined and rolled edges to prevent damage to cable insulation

General

Application

1 to 2 PV wires, Micro Inverter Trunk or AC cables
Wire Diameter Range: Max 13.0mm in total

Catalog Number

ACC-F1-270

Item Type

3B

Material

304 Stainless Steel

Mounting Method

Module Frame or Flange Clip - 90 Degree & Straight on
Flange Thickness Range: 1.0mm - 3.0 mm

Type

Cable Clips

UPC

621945452602

UPC 14 Digit GTIN

00621945452602

Dimensions

Dimension - Thread Size

-

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565

Industry Standard(s)

UL1565

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Mounting Method

Module Frame or Flange Clip - 90 Degree & Straight on
Flange Thickness Range: 1.0mm - 3.0 mm

Logistics

Carton Quantity

4000

Pallet Quantity

84000