ACC-F2-90, Stainless Steel Wire Management Clip, Dual Degree, 1 to 2 PV Wires, Module
Image of ACC-F2-90 ACC-F2-90, Stainless Steel Wire Management Clip, Dual Degree, 1 to 2 PV Wires, Module

ACC-F2-90, Stainless Steel Wire Management Clip, Dual Degree, 1 to 2 PV Wires, Module

Brand: WILEY

Catalog ID: ACC-F2-90

Wire Management Clip; For 1 or 2 USE-2 or PV Wires; Clips To Module.

  • Accommodates a broad range of cable combinations and sizes
  • Environmentally tested (UL2703 and ASTMB117)
  • No tools required for installation
  • Coined and rolled edges to prevent damage to cable insulation

General

Application

1 to 2 PV wires, Micro Inverter Trunk or AC cables,Wire Diameter Range: 6.24mm - 8.0mm per each cable (2 cables) 6.2mm - 14mm per each cable (1 cable)

Catalog Number

ACC-F2-90

Construction Material - Main

Nylon

EU RoHS Indicator

Contact Manufacturer

Item Type

3B

Material

304 Stainless Steel

Mounting Method

Module Frame or Flange Clip - 90 Degree & Straight on
Flange Thickness Range: 1.3mm - 2.5 mm

Trade Name

WILEY

Type

Cable Clips

UPC

781810671368

UPC 14 Digit GTIN

00781810671368

Dimensions

Dimension - Length Overall inch

0.452 in

Dimension - Thread Size

-

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL1565

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Mounting Method

Module Frame or Flange Clip - 90 Degree & Straight on
Flange Thickness Range: 1.3mm - 2.5 mm

Logistics

Carton Quantity

4000

Pallet Quantity

84000