
Brand: WILEY
Catalog ID: ACC-F90-1
Application
1 to 2 PV cables, Wire Diameter Range: 4.1mm - 7.1mm per each cable
Catalog Number
ACC-F90-1
Material
304 Stainless Steel
UPC
621945554832
Dimensions
0.8 in x 0.5 in x 0.6 in
Height
0.6 in
Length
0.8 in
Width
0.5 in
Certification - CSA Approved
Yes
Certification - cULus
Yes
Certified Listed
UL1565 Listed
Industry Standard(s)
UL 1565 Listed
Carton Quantity
1000
Pallet Quantity
96000