ACC-FF180, Stainless Steel Wire Management Clip, Dual Degree, 1 to 2 PV Wires, Module
Image of ACC-FF180 ACC-FF180, Stainless Steel Wire Management Clip, Dual Degree, 1 to 2 PV Wires, Module

ACC-FF180, Stainless Steel Wire Management Clip, Dual Degree, 1 to 2 PV Wires, Module

Brand: WILEY

Catalog ID: ACC-FF180

ACC-FF180 stainless steel wire management clip features corrosion resistant 304 stainless steel for a durable, long lasting and reliable solution for all environments. Easy to install, slides on either straight on or at 180 degrees to module frames of various thicknesses. This style clip provides extra protection in high vibration or movement environments by securing wires with openings pointed in alternating directions.

  • Innovative design perfect for modules with flange width down to 12.0mm
  • High quality, long-lasting, labor saving wire management solution
  • Corrosion resistant 304 stainless steel provides outstanding durability and performance in all environments
  • Compatible on modules/purlins with a flange thickness range of 1.0 to 3.0mm
  • Installs Straight on or at 180 degree orientation
  • Alternating installation option provides excellent protection in high vibration or movement environments
  • Accommodates all types of PV cable ranging from 5.0 to 8.0mm per cable
  • Considerate lead in for installation without tools
  • Coined edges protect cable insulation from damage
  • Lasts for the lifetime of the Solar PV system
  • Recommended for outdoor use
  • RoHS Compliant
  • UL1565 Listed
  • Environmentally Tested - UL2703 & ATSMB117

General

Catalog Number

ACC-FF180

UPC

621945560628

Logistics

Carton Quantity

1000

Pallet Quantity

99999