ACC-FPV180, SS, 180 degree, 2 wire Module Cable Clip
Image of ACC-FPV180 ACC-FPV180, SS, 180 degree, 2 wire Module Cable Clip
Image of ACC-FPV180 ACC-FPV180, SS, 180 degree, 2 wire Module Cable Clip
play
3D View
play
360 View
play
Wiley Dual Mounting Clips

ACC-FPV180, SS, 180 degree, 2 wire Module Cable Clip

Brand: WILEY

Catalog ID: ACC-FPV180

180 Degree Module Cable Clip

  • Accommodates a broad range of cable combinations and sizes
  • Environmentally tested (UL2703 and ASTMB117)
  • No tools required for installation
  • Coined and rolled edges to prevent damage to cable insulation

General

Application

1 to 2 PV cables,Wire Diameter Range: 5.0mm - 8.0mm per each cable

Catalog Number

ACC-FPV180

Construction Material - Main

Nylon

EU RoHS Indicator

Material

304 Stainless Steel

Mounting Method

Module Frame or Flange Clip - 180 Degree
Flange Thickness Range: 1.0mm - 3.0mm

Sub Brand

Wiley

Type

Cable Clips

UPC

621945487956

Dimensions

Dimensions

0.9 in x 0.5 in x 0.7 in

Height

0.7 in

Length

0.9 in

Package Height

1 in

Package Length

9 in

Package Weight

1 lb

Package Width

0.5 in

Width

0.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certification - ETL

No

Certified Listed

UL1565

EU RoHS Indicator

Industry Standard(s)

UL1565

UL Listed

Yes

Configuration

Mounting Method

Module Frame or Flange Clip - 180 Degree
Flange Thickness Range: 1.0mm - 3.0mm

Logistics

Carton Quantity

4000

Minimum Pack Quantity

1000

Pallet Quantity

99999