ACC-FPV90, SS, 90 degree, 2 wire Module Cable Clip
Image of ACC-FPV90 ACC-FPV90, SS, 90 degree, 2 wire Module Cable Clip
Image of ACC-FPV90 ACC-FPV90, SS, 90 degree, 2 wire Module Cable Clip
play

ACC-FPV90, SS, 90 degree, 2 wire Module Cable Clip

Brand: WILEY

Catalog ID: ACC-FPV90

2 wire Module Cable Clip 90 Degree

  • Accommodates a broad range of cable combinations and sizes
  • Environmentally tested (UL2703 and ASTMB117)
  • No tools required for installation
  • Coined and rolled edges to prevent damage to cable insulation

General

Application

1 to 2 PV cables,Wire Diameter Range: 5.0mm - 8.0mm per each cable

Catalog Number

ACC-FPV90

Construction Material - Main

304 STAINLESS STEEL

EU RoHS Indicator

Material

304 Stainless Steel

Mounting Method

Module Frame or Flange Clip - 90 Degree,Flange Thickness Range: 1.0mm - 3.0mm

Sub Brand

Clip

Type

Cable clip

UPC

621945514508

Dimensions

Dimensions

0.9 in x 0.5 in x 0.6 in

Height

0.6 in

Length

0.9 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565

EU RoHS Indicator

Industry Standard(s)

UL1565

UL Listed

Yes

Configuration

Mounting Method

Module Frame or Flange Clip - 90 Degree,Flange Thickness Range: 1.0mm - 3.0mm

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999