

Brand: WILEY
Catalog ID: ACC-R4
Application
1 to 4 PV wires,Wire Diameter Range: 4.1mm - 6.5mm per each cable
Catalog Number
ACC-R4
Construction Material - Main
Nylon
EU RoHS Indicator
Item Type
3B
Material
304 Stainless Steel
Mounting Method
Racking: Unirac, Ironrigde, Everest or similar rack profiles
Trade Name
WILEY
Type
Cable Clips
UPC
781810537091
UPC 14 Digit GTIN
00781810537091
Dimension - Thread Size
-
Package Height
5.5 in
Package Length
12.6 in
Package Weight
11.16 lb
Package Width
8.6 in
Certification - CSA Approved
Yes
Certification - cULus
Yes
Certification - ETL
N
Certification - UL Recognized
N
Certified Listed
UL1565
EU RoHS Indicator
Industry Standard(s)
UL1565
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Mounting Method
Racking: Unirac, Ironrigde, Everest or similar rack profiles
Carton Quantity
4000
Pallet Quantity
84000