Image of WEEB-BMC2-516CL WEEB-BMC2-516CL, WEEB 2" MID CLAMP 5/16 Hardware, CL
Image of WEEB-BMC2-516CL WEEB-BMC2-516CL, WEEB 2" MID CLAMP 5/16 Hardware, CL

WEEB-BMC2-516CL, WEEB 2" MID CLAMP 5/16 Hardware, CL

Brand: WILEY

Catalog ID: WEEB-BMC2-516CL

WEEB® Washer Electrical Equipment Bond.

  • Made from corrosion resistant 304 stainless steel for outstanding durability and performance
  • Eliminates the need for surface preparation and oxide inhibitor
  • Detailed manual specifying proper hardware, torque, and mounting information is available upon request
  • UL467 Recognized for grounding and bonding equipment
  • Custom grounding and bonding solutions available upon request

Product details

General

Application

The WEEB Mid-Clamp uses proven WEEB® technology for integrated bonding as well as a quick and easy installation.

Catalog Number

WEEB-BMC2-516CL

Item Type

3C

Material

304 Stainless Steel

UPC

781810671269

UPC 14 Digit GTIN

00781810671269

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

Y

Certification - UL Recognized

Y

Certified Listed

UL62275 Listed

Industry Standard(s)

UL62275 Recognized

Standards - RoHS Compliance Status

UI

UL Listed

Yes

Logistics

Carton Quantity

24

Resources and downloads

Customer Notices

Specifications

Sales Drawings