Image of WBS12V WBS12V, Cable/Wire Bundle Strap, 12 inch Long, 19-98 Mm Bundle Dia, 100 Lb (444 N) Load Rating, Crimpable Ferrule
Image of WBS12V WBS12V, Cable/Wire Bundle Strap, 12 inch Long, 19-98 Mm Bundle Dia, 100 Lb (444 N) Load Rating, Crimpable Ferrule
play

WBS12V, Cable/Wire Bundle Strap, 12 inch Long, 19-98 Mm Bundle Dia, 100 Lb (444 N) Load Rating, Crimpable Ferrule

Brand: WILEY

Catalog ID: WBS12V

Cable/Wire Bundle Strap Type 2, 12 inch Long, 19-98 Mm Bundle Dia, 100 Lb (444 N) Load Rating.

  • UL 62275 Listed, RoHS Compliant
  • High quality, long-lasting, labor saving wire management solution
  • UV Rated Vinyl Jacketed Stainless Steel Wire with 304 Stainless Steel Crimp
  • 304 Stainless Steel Crimp Sleeve allows for quick and easy installation
  • Vinyl Jacket designed to protect cable insulation from damage
  • Can be crimped in the field with electrician lineman pliers or standard wire cutters
  • Retention feature allows for a quick, effortless, securing installation
  • Lasts for the lifetime of the PV system
  • Custom lengths may be available, contact your sales representative or customer service

Product details

General

Application

Bundles of PV wire, Micro Inverter Trunk or AC cable

Catalog Number

WBS12V

EU RoHS Indicator

Contact Manufacturer

Item Type

3B

Material

304 SS ferrule and SS wire with UV rated vinyl jacketing

Mounting Method

Crimped in the field with electrician linesman pliers or standard wire cutters

Tensile Strength

100 lb.

Trade Name

WILEY

Type

Cable Clips

UPC

621945449213

UPC 14 Digit GTIN

00621945449213

Dimensions

Dimension - Thread Size

-

Length

12 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL62275

Industry Standard(s)

UL62275

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Pallet Quantity

5000

Media

Videos

play
Wiley Bundling Solutions