Image of WBS24V WBS24V, Cable/Wire Bundle Strap, 24 inch Long, 19-178 Mm Bundle Dia, 100 Lb (444 N) Load Rating, Crimpable Ferrule
Image of WBS24V WBS24V, Cable/Wire Bundle Strap, 24 inch Long, 19-178 Mm Bundle Dia, 100 Lb (444 N) Load Rating, Crimpable Ferrule
play

WBS24V, Cable/Wire Bundle Strap, 24 inch Long, 19-178 Mm Bundle Dia, 100 Lb (444 N) Load Rating, Crimpable Ferrule

Brand: WILEY

Catalog ID: WBS24V

Cable/Wire Bundle Strap, 24 inch Long, 19-178 Mm Bundle Dia, 100 Lb (444 N) Load Rating, Crimpable Ferrule

  • UL 62275 Listed, RoHS Compliant
  • High quality, long-lasting, labor saving wire management solution
  • UV Rated Vinyl Jacketed Stainless Steel Wire with 304 Stainless Steel Crimp
  • 304 Stainless Steel Crimp Sleeve allows for quick and easy installation
  • Vinyl Jacket designed to protect cable insulation from damage
  • Can be crimped in the field with electrician lineman pliers or standard wire cutters
  • Retention feature allows for a quick, effortless, securing installation
  • Lasts for the lifetime of the PV system
  • Custom lengths may be available, contact your sales representative or customer service

Product details

General

Application

Bundles of PV wire, Micro Inverter Trunk or AC cable

Catalog Number

WBS24V

Item Type

3B

Material

304 SS ferrule and SS wire with UV rated vinyl jacketing

Mounting Method

Crimped in the field with electrician linesman pliers or standard wire cutters

Tensile Strength

100 lb.

Trade Name

WILEY

Type

Cable Clips

UPC

621945467200

Dimensions

Length

24 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL62275

Industry Standard(s)

UL62275

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Pallet Quantity

5000

Media

Videos

play
Wiley Bundling Solutions