Brand: WILEY
Catalog ID: WCH1
Application
Catalog Number
WCH1
Item Type
3B
Material
300 Series SS
Type
Cable Holder
UPC
621945559370
Diameter
1 in
Height
1.5 in
Width
2.1 in
Certification - CSA Approved
Yes
Certification - cULus
Yes
Certified Listed
UL1565 Listed
Industry Standard(s)
UL 1565 Listed
Carton Quantity
1000
Pallet Quantity
96000