WCH2-90-15, Stainless Steel 2” Cable Hanger, 90° Angle
Image of WCH2-90-15 WCH2-90-15, Stainless Steel 2” Cable Hanger, 90° Angle
Discontinued

WCH2-90-15, Stainless Steel 2” Cable Hanger, 90° Angle

Brand: WILEY

Catalog ID: WCH2-90-15

This item is discontinued, please see WCH2-90-15-BDL suggested replacement.
Stainless Steel Cable Hanger, Bundle Diameter: 2", 90° Angle

  • Compatible with NexTracker™ U-Bolt style tracker system and similar
  • Innovative design that allows for quick and easy installation
  • Corrosion Resistant stainless steel provides outstanding durability and performance in all environments
  • Optimal for bi-facial panels
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listed

General

Application

  • PV Installations
  • Designed to support cables via securement around tracker bolt

Catalog Number

WCH2-90-15

Material

Stainless Steel

UPC

621945667174

Dimensions

Diameter

2 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

100

Pallet Quantity

19000