Image of WCH2-90-15GS WCH2-90-15GS, Galvanized Steel 2” Cable Hanger, 90° Angle

WCH2-90-15GS, Galvanized Steel 2” Cable Hanger, 90° Angle

Brand: WILEY

Catalog ID: WCH2-90-15GS

Galvanized Steel Cable Hanger, Bundle Diameter: 2", 90° Angle

  • Compatible with NexTracker™ U-Bolt style tracker system and similar
  • Innovative design that allows for quick and easy installation
  • Galvanized steel provides outstanding durability and performance in all environments
  • Optimal for bi-facial panels
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listed

General

Application

  • PV Installations
  • Designed to support cables via securement around tracker bolt

Catalog Number

WCH2-90-15GS

Material

Galvanized Steel

UPC

621945682481

Dimensions

Diameter

2 in

Certifications And Compliance

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

1500

Pallet Quantity

1