WCH2-BDL, Bundle Hanger, SS, 2" Dia Bundle, Bundled
Image of WCH2-BDL WCH2-BDL, Bundle Hanger, SS, 2" Dia Bundle, Bundled

WCH2-BDL, Bundle Hanger, SS, 2" Dia Bundle, Bundled

Brand: WILEY

Catalog ID: WCH2-BDL

Stainless Steel Bundle Hanger, Bundle Diameter: 2"

  • Innovative design that allows for quick and easy installation
  • Corrosion resistant stainless steel provides outstanding durability and performance in all environments
  • Compatible with module mounting holes or FS6 wire management holes
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Recommended for outdoor use
  • UL1565 Listed

General

Application

  • PV Installations
  • Mounted via Mounting or Wire Management Holes in Module Frame

Catalog Number

WCH2-BDL

Material

Stainless Steel

UPC

621945704664

Dimensions

Package Height

1.9 in

Package Length

17.5 in

Package Weight

1.17 lb

Package Width

8.5 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

2500

Pallet Quantity

80000