Image of WCH2B10GS WCH2B10GS, Galvanized Steel 2” Cable Hanger Cotter Pin Hook
Image of WCH2B10GS WCH2B10GS, Galvanized Steel 2” Cable Hanger Cotter Pin Hook

WCH2B10GS, Galvanized Steel 2” Cable Hanger Cotter Pin Hook

Brand: WILEY

Catalog ID: WCH2B10GS

Galvanized Steel Cable Hanger Cotter Pin Hook, Bundle Diameter: 2"

  • Innovative design that allows for quick and easy installation
  • Corrosion resistant stainless steel provides outstanding durability and performance in all environments
  • WCH1 and WCH2 models compatible with module mounting holes or FS6 wire management holes
  • Optimal for bi-facial panels
  • Compact wire compartment secures wires up and away from hazards
  • Round geometry protects cable insulation from chafing due to movement
  • Lasts the lifetime of the Solar PV system
  • Recommended for outdoor use
  • Listing to UL1565 pending

Product details

General

Application

  • PV Installations
  • Mount via tracker bolt

Catalog Number

WCH2B10GS

Material

Galvanized Steel

UPC

621945644359

Dimensions

Diameter

2 in

Height

2.9 in

Width

2 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Yes

Certified Listed

UL1565 Listed

Industry Standard(s)

UL 1565 Listed

Logistics

Carton Quantity

1000