WEEB-ADC, WEEB Top Clamp Washer, .94 IN L, .73 IN W , Clip On
Image of WEEB-ADC WEEB-ADC, WEEB Top Clamp Washer, .94 IN L, .73 IN W , Clip On

WEEB-ADC, WEEB Top Clamp Washer, .94 IN L, .73 IN W , Clip On

Brand: WILEY

Catalog ID: WEEB-ADC

WEEB® Washer Electrical Equipment Bond.

  • Made from corrosion resistant 304 stainless steel for outstanding durability and performance
  • Eliminates the need for surface preparation and oxide inhibitor
  • Detailed manual specifying proper hardware, torque, and mounting information is available upon request
  • UL467 Recognized for grounding and bonding equipment
  • Custom grounding and bonding solutions available upon request

General

Application

WEEB washers offer a simple, low cost method to bond any non-conductive coated surfaces together reducing time, labor costs and the amount of copper wiring. WEEB's patented teeth pierce through most non-conductive coatings and embed into the underlying metal creating a bonding connection between the mounting surface and coated metal component that it is installed on or between.

Catalog Number

WEEB-ADC

Item Type

3C

Material

304 Stainless Steel

UPC

781810569801

UPC 14 Digit GTIN

00781810569801

Dimensions

Dimension - Thread Size

-

Length

0.94 in

Package Height

Package Length

Package Weight

Package Width

Width

0.73 in

Certifications And Compliance

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

Y

Certification - UL Recognized

Y

Certified Listed

UL2703 Recognized

Industry Standard(s)

UL2703 Recognized

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6000

Pallet Quantity

99999