Brand: WILEY
Catalog ID: WEEB-ADR
Application
WEEB washers offer a simple, low cost method to bond any non-conductive coated surfaces together reducing time, labor costs and the amount of copper wiring. WEEB's patented teeth pierce through most non-conductive coatings and embed into the underlying metal creating a bonding connection between the mounting surface and coated metal component that it is installed on or between.
Catalog Number
WEEB-ADR
Item Type
3C
Material
304 Stainless Steel
UPC
781810569795
UPC 14 Digit GTIN
00781810569795
Dimension - Thread Size
-
Length
1.34 in
Width
1.18 in
Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
Y
Certification - UL Recognized
Y
Certified Listed
UL2703 Recognized
Industry Standard(s)
UL2703 Recognized
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
4000
Pallet Quantity
64000