WEEB-BNDJMP6.7AS, WEEB® Series Bonding Jumper, 9" with 1/4" Mounting Hardware Assembled
Image of WEEB-BNDJMP6.7AS WEEB-BNDJMP6.7AS, WEEB® Series Bonding Jumper, 9" with 1/4" Mounting Hardware Assembled

WEEB-BNDJMP6.7AS, WEEB® Series Bonding Jumper, 9" with 1/4" Mounting Hardware Assembled

Brand: WILEY

Catalog ID: WEEB-BNDJMP6.7AS

WEEB® Bonding Jumper.

  • UL 467 Listed, UL 2703 Listed
  • Corrosion resistant, reliability for use throughout the lifetime of the PV system
  • Equivalent to #6 AWG copper wire
  • Available with or without WEEB washer technology, assembled or unassembled, with or without hardware
  • In-stock standard lengths from 6" to 36", custom lengths available upon request

General

Application

WEEB Bond Jumpers are constructed of corrosion resistant, tin-plated braided copper. They offer an excellent solution to maintain electrical continuity over long spans or air gaps between metal structures. The WEEB washer's patented teeth pierce through most non-conductive coatings and imbed into the underlying metal componenet that it is installed on to and is both UL 467 and UL 270 listed. They are available with a variety of mounting hole sizes and in three standard lengths. Adding flexibility to both the installation process and application requirements, custom lengths and mounting configurations are available upon request.

Catalog Number

WEEB-BNDJMP6.7AS

Item Type

3B

Series

WEEB® Series

UPC

781810537374

UPC 14 Digit GTIN

00781810537374

Dimensions

Bolt Size

1/4 in

Dimension - Thread Size

-

Length

9 in

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

Y

Certification - UL Recognized

N

Certified Listed

UL2703

Industry Standard(s)

UL2703

Standards - RoHS Compliance Status

CM

UL Listed

Yes