WILEYBRAID6-516, Cu Braid, 6.00 IN L, 0.709 IN W, M8 or 5/16" Hardware NOT included
Image of WILEYBRAID6-516 WILEYBRAID6-516, Cu Braid, 6.00 IN L, 0.709 IN W, M8 or 5/16" Hardware NOT included

WILEYBRAID6-516, Cu Braid, 6.00 IN L, 0.709 IN W, M8 or 5/16" Hardware NOT included

Brand: WILEY

Catalog ID: WILEYBRAID6-516

WILEY Bonding Jumpers are perfect for tracker applications, galvanized steel, or anywhere a WEEB® washer is not required.

Perfect for tracker applications, galvanized steel or anywhere a WEEB washer is not required

General

Application

The corrosion resistant, tin plated copper Wiley line of bonding jumpers are high quality solutions for your system to create an electrical bond between two pieces of galvanized or other uncoated electrically conductive metals. Standard lengths range from 6" to 36", with or without installation hardware assembled or unassembled. Custom lengths are also available on request. UL467 and UL2703 Listed.

Catalog Number

WILEYBRAID6-516

Item Type

3B

Trade Name

WILEY

UPC

621945448407

UPC 14 Digit GTIN

00621945448407

Dimensions

Bolt Size

5/16 in

Dimension - Thread Size

-

Dimensions

6 in x 0.709 in x 0.12 in

Height

0.12 in

Length

6 in

Package Height

Package Length

Package Weight

Package Width

Width

0.709 in

Certifications And Compliance

Certification - ETL

Y

Certified Listed

UL2703

Industry Standard(s)

UL2703

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

10500